Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Non-Isolated POL

  

T2 Modules Can Reduce
Your Output Capacitance

  Turbo Trans Quick Search Tool
 

Discover How  

  • High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) (slta054a.HTM, 8 KB)
    13 Aug 2009 Abstract
  • Q1 2009 Issue Analog Applications Journal (slyt319.PDF, 1.39 MB)
    11 Mar 2009 Download
 

You've Selected: Non-Isolated POL


Select Device Parameters

76 Results - View Results at the bottom of the page
DDR Power (3) 5V Bus (17) 24V Bus (15) VO Adjustable (48) Wide Output (36)
POLA (21) spacer 12V Bus spacer TurboTrans (12) spacer Wide Input (46) spacer AutoTrack (30) spacer
spacer
Regulated Outputs (#) Iout (max) (A) Pin/Package Vin (V) Vout (V)
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


76 Results - Show All Results 1 - 10 of 76 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Regulated Outputs (#)  Iout2 (A)  Vin (min) (V)  Vin (max) (V)  Iout (max) (A)  24V Bus  12V Bus  Boost/Buck-Boost  DDR Power  POLA  Vout (max) (V)  Vout (min) (V)  5V Bus  TurboTrans  VO Adjustable  Wide Input  Wide Output  AutoTrack  SmartSync  1.5% Tolerance  Vout2 (min) (V)  Vout2 (max) (V)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PTD08A020WACTIVE  1    4.75  14  20    Yes        3.6  0.7  Yes    Yes  Yes  Yes            12DIP MODULE-TH12.90 | 1ku  20A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module  
PTR08060WACTIVE  1    4.5  14  6    Yes        5.5  0.6  Yes    Yes  Yes  Yes            5SIP MODULE6.00 | 1ku  6-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module  
PTH08T250WACTIVE  1    4.5  14  50    Yes        3.6  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      22DIP MODULE36.00 | 1ku  50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans  
PTH08T261WACTIVE  1    4.5  14  3    Yes        5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      10DIP MODULE6.25 | 1ku  3-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans  
PTH08T260WACTIVE  1    4.5  14  3    Yes        5.5  0.69  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      10DIP MODULE6.25 | 1ku  3-A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans  
PTH08T241WACTIVE  1    4.5  14  10    Yes        5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      11DIP MODULE10.80 | 1ku  10-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj Power Module with TurboTrans  
PTH08T221WACTIVE  1    4.5  14  16    Yes        5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      11DIP MODULE12.60 | 1ku  16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans  
PTH08T231WACTIVE  1    4.5  14  6    Yes        5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      10DIP MODULE7.90 | 1ku  6-A, 4.5V to 14V Input, Ceramic Cap Version, Non-Iso, Wide Output, Adjust Power Module w/ TurboTrans  
PTH08T230WACTIVE  1    4.5  14  6    Yes        5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      10DIP MODULE7.90 | 1ku  6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans  
PTH08T240WACTIVE  1    4.5  14  10    Yes      Yes  5.5  0.7  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes      11DIP MODULE10.80 | 1ku  10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans  
spacer
76 Results - Show All Results 1 - 10 of 76 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >